IESNA:LM-63-2002
[TEST]P1645574
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4B-830-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 128W 80CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (64) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.07A 128.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16755.1
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 128.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2704.5 2530.8 2416.2 2327.6 2200.0 2144.5 2230.7 2404.4 2647.8 2932.5 3262.2 3614.3 3974.6 4375.2 4750.9 
5205.8 5530.7 5796.5 6000.9 6084.8 6057.6 5823.7 5134.9 4753.2 4535.8 4247.6 3662.7 2659.6 1753.4 1094.1 726.6 
437.2 199.7 118.2 47.3 0.0 0.0 
2704.5 2516.6 2409.1 2318.1 2192.9 2144.5 2236.6 2410.3 2654.9 2937.3 3276.3 3632.0 3987.6 4364.5 4766.2 
5201.0 5563.8 5827.2 6042.3 6129.7 6117.9 5889.9 5245.9 4836.0 4632.7 4345.6 3753.7 2745.8 1812.4 1135.4 755.0 
460.8 226.9 130.0 55.5 0.0 0.0 
2704.5 2533.2 2413.8 2335.9 2226.0 2158.6 2224.8 2379.6 2587.5 2852.2 3173.6 3513.8 3869.5 4251.1 4645.7 
5056.9 5470.4 5836.7 6175.8 6400.3 6484.2 6475.9 6191.2 5633.5 5323.9 5034.4 4453.1 3411.0 2192.9 1369.4 
911.0 580.1 320.2 212.7 89.8 0.0 0.0 
2704.5 2541.4 2438.7 2367.8 2268.5 2198.8 2222.4 2331.1 2513.1 2734.0 3002.2 3324.8 3653.3 4001.8 4370.4 
4759.2 5192.8 5659.5 6123.8 6524.3 6832.7 7028.8 7080.8 7022.9 6864.6 6559.8 6078.9 5164.4 3354.3 2000.3 
1166.2 740.8 423.0 210.3 79.2 0.0 0.0 
2704.5 2562.7 2461.1 2396.1 2330.0 2266.2 2249.6 2304.0 2419.7 2591.1 2808.5 3057.8 3326.0 3635.5 3975.8 
4317.3 4716.6 5173.9 5689.0 6236.1 6694.5 7069.0 7362.0 7601.9 7832.3 8045.0 8148.9 7774.4 6322.3 3736.0 
1728.6 765.6 407.6 173.7 63.8 1.2 0.0 
2704.5 2593.4 2500.1 2439.8 2402.0 2361.9 2340.6 2360.7 2418.6 2526.1 2673.8 2836.8 3021.1 3242.1 3515.0 
3776.1 4097.5 4494.5 4952.9 5501.1 6058.8 6585.8 7082.0 7554.6 8128.8 8804.7 9549.0 10149.2 9890.5 7828.7 
4236.9 1655.3 576.6 280.0 91.0 2.4 0.0 
2704.5 2620.6 2541.4 2494.2 2474.1 2470.6 2475.3 2493.0 2527.3 2586.3 2684.4 2810.8 2917.2 3016.4 3165.3 
3374.4 3619.0 3923.8 4336.2 4848.9 5462.2 6095.5 6781.9 7467.2 8184.4 9085.9 10110.2 11165.3 11607.2 10473.0 
7961.1 4646.9 1638.8 589.6 222.1 20.1 0.0 
2704.5 2621.8 2545.0 2498.9 2480.0 2480.0 2489.5 2508.4 2541.4 2600.5 2700.9 2825.0 2925.4 3014.1 3155.8 
3357.9 3582.4 3887.2 4298.4 4793.4 5423.2 6073.0 6744.1 7470.7 8184.4 9082.3 10099.6 11170.1 11621.4 10512.0 
8086.3 4970.6 1714.4 604.9 232.8 21.3 0.0 
2704.5 2636.0 2585.2 2555.6 2554.4 2573.3 2608.8 2646.6 2695.0 2757.7 2869.9 2989.2 3041.2 3099.1 3222.0 
3381.5 3588.3 3890.7 4300.7 4801.7 5391.3 6065.9 6780.7 7512.1 8258.8 9111.9 10040.5 10816.8 10936.1 9838.5 
7885.4 4999.0 2022.8 514.0 223.3 30.7 0.0 
2704.5 2670.2 2652.5 2657.2 2688.0 2735.2 2783.7 2836.8 2894.7 2975.1 3082.6 3148.7 3180.6 3244.4 3348.4 
3510.3 3710.0 4063.2 4492.1 5013.2 5698.5 6426.3 7206.1 8053.2 8966.5 9946.0 10818.0 11367.4 11024.7 9688.4 
7594.8 3965.2 1259.5 460.8 200.9 55.5 0.0 
2704.5 2703.3 2718.7 2758.8 2829.7 2920.7 3010.5 3107.4 3210.2 3321.2 3452.4 3522.1 3593.0 3694.6 3837.6 
4037.2 4304.3 4632.7 5029.7 5483.4 5976.1 6526.7 7083.2 7757.8 8443.1 9113.0 9556.1 9579.7 8525.8 7005.2 
4880.8 2044.0 645.1 275.3 101.6 30.7 0.0 
2704.5 2724.6 2754.1 2809.6 2900.6 3004.6 3108.6 3213.7 3315.3 3429.9 3546.9 3594.2 3633.2 3687.5 3751.3 
3842.3 3973.4 4138.9 4351.5 4607.9 4902.1 5216.4 5563.8 6002.1 6460.5 6850.4 7013.5 6832.7 5836.7 4703.6 
3274.0 1408.4 471.4 236.3 115.8 42.5 0.0 
2704.5 2717.5 2757.7 2825.0 2920.7 3023.5 3123.9 3212.5 3288.2 3362.6 3426.4 3426.4 3396.9 3370.9 3330.7 
3295.3 3281.1 3270.4 3253.9 3227.9 3194.8 3157.0 3151.1 3222.0 3355.5 3457.1 3373.2 2979.8 2189.4 1550.2 
973.6 499.8 289.5 167.8 95.7 37.8 0.0 
2704.5 2752.9 2806.1 2869.9 2951.4 3017.6 3060.1 3077.9 3055.4 2989.2 2878.2 2689.1 2424.5 2104.3 1717.9 
1381.2 1089.4 900.3 805.8 763.3 740.8 725.5 704.2 688.8 701.8 712.5 686.5 635.7 548.2 454.9 379.3 296.6 213.9 135.9 
74.4 23.6 0.0 
2704.5 2780.1 2828.6 2868.7 2901.8 2903.0 2848.6 2723.4 2514.3 2247.2 1934.1 1571.4 1244.1 1045.6 951.1 908.6 
883.8 872.0 869.6 869.6 867.2 857.8 837.7 808.2 779.8 766.8 739.6 679.4 583.7 464.3 369.8 291.8 205.6 122.9 73.3 18.9 
0.0 
2704.5 2791.9 2828.6 2835.6 2809.6 2712.8 2510.7 2247.2 1941.2 1593.9 1303.2 1148.4 1084.6 1055.1 1030.3 1013.7 1011.4 
1019.6 1039.7 1062.2 1084.6 1100.0 1104.7 1085.8 1046.8 990.1 907.4 814.1 700.6 549.4 397.0 264.7 176.0 118.2 61.4 11.8 0.0 
2704.5 2803.7 2819.1 2783.7 2672.6 2456.4 2169.3 1851.4 1531.2 1309.1 1227.6 1193.3 1160.3 1128.3 1101.2 1082.3 
1081.1 1108.3 1129.5 1120.1 1120.1 1121.3 1090.5 1027.9 968.8 916.9 853.1 771.5 675.8 569.5 434.8 301.3 211.5 133.5 57.9 8.3 
0.0 
2704.5 2793.1 2790.7 2712.8 2522.5 2240.2 1933.0 1619.9 1384.7 1318.6 1300.9 1273.7 1230.0 1176.8 1135.4 1110.6 
1061.0 992.5 985.4 964.1 919.2 921.6 927.5 939.3 947.6 939.3 921.6 893.2 849.5 773.9 603.8 463.2 326.1 192.6 80.3 4.7 
0.0 
2704.5 2789.6 2770.7 2658.4 2404.4 2104.3 1769.9 1493.4 1393.0 1387.1 1377.6 1348.1 1298.5 1234.7 1169.7 1037.4 
947.6 888.5 807.0 789.3 785.7 797.5 823.5 842.4 833.0 811.7 784.5 749.1 703.0 645.1 535.2 446.6 356.8 222.1 94.5 4.7 
0.0 
2704.5 2789.6 2763.6 2608.8 2333.5 2005.0 1683.7 1463.9 1436.7 1450.9 1449.7 1423.7 1372.9 1302.0 1139.0 994.8 
889.7 769.2 725.5 705.4 700.6 705.4 712.5 704.2 664.0 641.6 622.7 596.7 555.3 508.1 438.3 367.5 288.3 199.7 89.8 3.5 
0.0 
2704.5 2765.9 2732.9 2587.5 2276.8 1953.0 1635.2 1455.6 1455.6 1479.3 1486.3 1466.3 1424.9 1336.3 1137.8 977.1 
828.2 742.0 713.6 718.4 768.0 779.8 706.5 705.4 645.1 636.8 604.9 575.4 540.0 464.3 392.3 314.3 232.8 160.7 66.2 3.5 
0.0 
2704.5 2754.1 2724.6 2574.5 2276.8 1953.0 1635.2 1454.4 1458.0 1482.8 1489.9 1474.5 1434.4 1332.8 1141.3 970.0 
827.1 739.6 713.6 726.6 795.2 802.3 707.7 713.6 647.5 647.5 606.1 570.7 529.3 449.0 378.1 306.0 218.6 135.9 62.6 3.5 
0.0 
